Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SPA - Single-flanged Wheel
Bill of material
40 SPA-15
ORDERNO
Article-number
40 SPA-15
WDWOF
Wheel-Ø without flange
40 mm
WDWF
Wheel-Ø with flange
55 mm
TRW
Tread width
12 mm
WW
Wheel width
18.0 mm
LC
Load capacity
40 kg
HW
Hub width
18.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
15 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices